IESNA:LM-63-2002
[TEST]P942230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16748
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1527.8 1518.2 1498.2 1480.7 1476.4 1478.1 1483.4 1492.9 1501.6 1504.3
1505.1 1518.2 1545.2 1589.6 1663.6 1768 1895.1 2048.3 2244.2 2477.5
2742.1 3066 3458.6 3905.1 4385.7 4901.9 5397.2 5627.9 5290.1 4087.9
2224.2 627.6 192.4 114 65.3 27 0
1527.8 1522.5 1501.6 1484.2 1479.9 1480.7 1486 1495.5 1503.4 1506
1507.7 1521.7 1547.8 1594.8 1667 1772.4 1901.2 2055.3 2256.4 2489.7
2763 3096.4 3504.7 3941.7 4430.9 4960.2 5445.1 5654 5237 3996.5
2120.6 588.5 186.3 104.5 60.9 24.4 0
1527.8 1520.8 1500.8 1482.5 1474.7 1475.5 1478.1 1483.4 1486.8 1490.3
1495.5 1510.3 1538.2 1582.6 1655.7 1752.3 1876 2022.2 2211.1 2441.8
2729.9 3090.3 3513.4 3983.5 4471 4988.1 5476.4 5730.6 5421.6 4316.9
2562.8 945.4 252.4 125.4 74 28.7 0
1527.8 1517.3 1498.2 1478.1 1467.7 1465.1 1466.8 1467.7 1467.7 1473.8
1482.5 1499 1526.9 1570.4 1633.1 1725.4 1848.1 1997.8 2186.7 2416.6
2728.2 3100.8 3576.1 4111.4 4659.9 5197.8 5700.1 5983.9 5827.2 5010.7
3440.3 1664.4 501.4 182.8 88.8 27.9 0
1527.8 1517.3 1499 1478.1 1465.1 1462.5 1464.2 1464.2 1464.2 1471.2
1486.8 1501.6 1525.1 1562.6 1619.2 1704.5 1828.1 1982.2 2171.9 2413.9
2733.4 3159.1 3708.4 4358.7 5027.2 5626.1 6109.3 6415.7 6452.3 6034.4
4812.2 2894.5 1229.2 313.4 105.3 24.4 0
1527.8 1514.7 1496.4 1475.5 1461.6 1459 1461.6 1465.1 1465.1 1472
1488.6 1500.8 1519 1559.1 1619.2 1704.5 1824.6 1982.2 2175.4 2430.5
2763.9 3221.8 3836.4 4585.9 5346.7 6007.4 6491.4 6851.8 7072.9 6931.9
6008.3 4218.5 2020.5 634.6 134.9 31.3 0
1527.8 1517.3 1498.2 1476.4 1462.5 1459 1460.7 1464.2 1464.2 1471.2
1486.8 1503.4 1526.9 1565.2 1624.4 1711.4 1833.3 1986.5 2178 2420
2739.5 3166.1 3718 4358.7 5020.3 5632.2 6137.1 6488.8 6535.8 6076.2
4922.8 3005.9 1181.3 304.7 87.9 23.5 0
1527.8 1519 1500.8 1479 1465.1 1461.6 1464.2 1466.8 1469.4 1476.4
1487.7 1506 1535.6 1580 1643.5 1731.5 1855.9 2007.4 2196.3 2433.1
2746.5 3141.7 3619.6 4141 4674.7 5213.5 5724.5 6010.9 5815 5049.9
3538.6 1701 507.5 190.6 90.5 27.9 0
1527.8 1521.7 1502.5 1481.6 1470.3 1468.6 1472 1479 1485.1 1491.2
1499 1514.7 1545.2 1593 1664.4 1762.8 1885.5 2034.4 2220.7 2446.1
2731.7 3086 3501.2 3954.8 4428.3 4940.2 5443.3 5696.7 5430.3 4516.2
2853.5 1121.2 321.2 153.2 81.8 33.1 0
1527.8 1523.4 1503.4 1482.5 1472.9 1472 1478.1 1490.3 1500.8 1506.9
1513 1528.6 1557.4 1606.1 1681 1786.3 1915.1 2071 2262.5 2494
2762.1 3095.6 3479.5 3910.4 4368.2 4875.8 5358.9 5548.7 5190 4028.7
2207.6 665.1 202.8 102.7 54.8 21.8 0
1527.8 1522.5 1503.4 1482.5 1472.9 1472.9 1479 1490.3 1501.6 1506.9
1512.1 1525.1 1554.7 1600.9 1674.9 1777.6 1905.6 2068.3 2260.7 2480.1
2743.9 3063.3 3445.5 3879 4316 4823.5 5317.1 5550.4 5247.5 4149.7
2351.3 739.1 214.1 111.4 57.5 20 0
